ADP1046A

RECOMMENDED FOR NEW DESIGNS

Digital Controller for Isolated Power Supply Applications

Part Models
3
1ku List Price
Starting From $4.82

Part Details

  • Integrates all typical PWM controller functions
    • 7 PWM control signals
    • Digital control loop
    • Integrated programmable loop filters
    • Programmable voltage line feedforward
    • Dedicated soft start filter
    • Remote and local voltage sense
    • Primary and secondary side current sense
    • Synchronous rectifier control
    • Current sharing
    • OrFET control
  • I2C interface
  • Extensive fault detection and protection
  • Extensive programming and telemetry
  • Fast digital calibration
  • User accessible EEPROM
  • Qualified for automotive applications
  • Download ADP1046AW Automotive Data Sheet (pdf)
ADP1046A
Digital Controller for Isolated Power Supply Applications
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
eval board
EVAL-ADP1046

ADP1046A Evaluation Board

Product Details

The evaluation board features an isolated full bridge topology operating at 100KHz switching frequency. Its output is rated at deliver 12V, 9A with an input ranging from 36-60VDC. The board features the ADP1046A digital controller as the main controller for providing various functions such as current PWMs and OrFET control. It also provides protection features like OCP and OVP.

EVAL-ADP1046
ADP1046A Evaluation Board

Latest Discussions

Recently Viewed