ADP5061

PRODUCTION

Tiny I2C Programmable Linear Battery Charger with Power Path and USB Mode Compatibility

Part Models
3
1ku List Price
Starting From $1.38

Part Details

  • 2.6 mm x 2 mm WLCSP Package
  • Fully programmable via I2C
  • Flexible digital control inputs
  • Up to 2.1 A current from an ac charger in LDO mode
  • Operating input voltage from 4.0 V to 6.7 V
  • Tolerant input voltage -0.5 V to +20 V (USB VBUS)
  • Fully compatible with USB 3.0 and USB Battery Charging Specification 1.2
  • Built-in current sensing and limiting
  • As low as 30 mΩ battery isolation FET between battery and charger output
  • Thermal regulation prevents over heating
  • Compliant with JEITA 1 and JEITA 2 Li-Ion battery charging temperature specifications
  • SYS_EN flag permits the system to be disabled until battery is at minimum required level for guaranteed system start-up.
ADP5061
Tiny I2C Programmable Linear Battery Charger with Power Path and USB Mode Compatibility
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
EVAL-ADP5061

ADP5061 Evaluation Board

Features and Benefits

  • Input voltage 4.0 V to 6.7 V
  • High current terminals for ADP5061 power connection (VINx), system voltage (ISO_Sx), and battery voltage (ISO_Bx) pins
  • ADP5061 operation configurable via I2C interface
  • Evaluation software included

Product Details

The ADP5061 charger evaluation system is composed of an evaluation board, an USB A-to-USB Micro B cable, and an USB A adapter board. All evaluation board functions and circuits are controlled via one I2C bus connector. The I2C bus interfaces with the ADP5061 directly, and the digital input/output signals are controlled through an on-board input/output expander circuit on the I2C bus. The evaluation board also features a 3.4 V regulator for VDDIO generation. The board contains jumpers and numerous test points for easy evaluation.

The ADP5061CB-EVALZ evaluation kit contains a CD with the ADP5061 graphical user interface (GUI) Version 3.0 installer. Use the GUI in conjunction with the USB-SDP-CABLEZ USB to serial I/O interface.

Full performance details are provided in the ADP5061 data sheet, and the ADP5061 data sheet should be consulted in conjunction with this user guide.

EVAL-ADP5061
ADP5061 Evaluation Board

Reference Designs

Portable Radio Reference Design Block Diagram
CN0412 Circuits from the lab

ADRV-PACKRF Robust Portable Radio Design

Features and Benefits

  • Two Complete Radios
    • 2-Tx, 2-Rx, 2-Observation
  • Multiple Power Options
    • Wall Connected, Power over Ethernet, Battery
  • Built in IMU and GPS for tracking
  • Fully configurable and customizable software
CN0412
ADRV-PACKRF Robust Portable Radio Design

Latest Discussions

Recently Viewed