ADP2291

PRODUCTION

Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery

Part Models
1
1ku List Price
Starting From $1.83
Viewing:

Part Details

  • Simple, Safe Linear Charger for Single Cell Lithium Battery
  • 4.5 V to 12 V Input Voltage Range
  • Adjustable Charging Current up to 1.5 A
  • Low Cost PNP External Pass Element
  • Automatic Reverse Isolation with No External Blocking Diode
  • Output Overshoot Protection
  • Deep Discharge Precharge Mode
  • Thermal Shutdown
  • Automatic Recharge
  • Programmable Termination Timer
  • LED Charging Status Indicator
  • 4.2 V Output Voltage with ±1% Accuracy Over Line and Temperature.
ADP2291
Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery
ADP2291 Functional Block Diagram ADP2291 Pin Configuration ADP2291 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed