ADCMP350

PRODUCTION

Comparator & 0.6V Reference in 4-SC70 w/ Open-Drain Active-Low Output

Part Models
1
1ku List Price
Starting From $0.48

Part Details

  • Comparators with 0.6 V on-chip references
  • Output stages:
    • Open-drain active-low (ADCMP350)
    • Open-drain active-high (ADCMP354)
    • Push-pull active-high (ADCMP356)
  • High voltage (up to 22 V) tolerance on VIN and open-drain output pins
  • Low power consumption (10 μA)
  • 10 nA input bias current
  • 15 mV hysteresis
  • 5 μs propagation delay
  • Specified over −40°C to +125°C temperature range
  • 4-lead SC70 package
ADCMP350
Comparator & 0.6V Reference in 4-SC70 w/ Open-Drain Active-Low Output
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

H-Bridge Using ADuM7234 Isolated Half-bridge Driver
CN0196 Circuits from the lab

H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers

Features and Benefits

  • High power MOSFETS
  • Galvantic isolation between control and power
  • H-bridge driving circuit
Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
CN0196
H-Bridge Driver Circuit Using Isolated Half-Bridge Drivers
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Latest Discussions

No discussions on ADCMP350 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed