AD8451

RECOMMENDED FOR NEW DESIGNS

Low Cost Precision Analog Front End and Controller for Battery Test/Formation Systems

Part Models
2
1ku List Price
Starting From $6.36

Part Details

  • Integrated constant current and voltage modes with automatic switchover
  • Charge and discharge modes
  • Precision voltage and current measurement
  • Integrated precision control feedback blocks
  • Fixed gain settings
    Current sense gain: 26 V/V (typ)
    Voltage sense gain: 0.8 V/V (typ)
  • Precision interface to PWM or linear power converters
  • Excellent ac and dc performance
  • Maximum offset voltage drift: 0.9 μV/°C
  • Maximum gain drift: 3 ppm/°C
  • Low current sense amplifier input voltage noise: >9 nV/√Hz typ
  • Current sense CMRR: 108 dB minimum
  • TTL compliant logic
AD8451
Low Cost Precision Analog Front End and Controller for Battery Test/Formation Systems
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
Hardware Ecosystem

Parts Product Life Cycle Description
PWM Controllers 1
ADP1972 RECOMMENDED FOR NEW DESIGNS Buck or Boost, PWM Controller for Battery Test Solutions
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD8451

AD8451 Evaluation Board

Product Details

The AD8451-EVALZ evaluation board is a convenient standalone platform for evaluating the major elements of the AD8451, either as a standalone component or connected to a battery test/formation system.

In the configuration, the AD8451-EVALZ operates just as it would within a system including the PWM and dc-to-dc power converter. Please refer to data sheet AD8451 for details.

EVAL-AD8451
AD8451 Evaluation Board

Latest Discussions

Recently Viewed