OP77

NOT RECOMMENDED FOR NEW DESIGNS

Next Generation OP07, Ultralow Offset Voltage Operational Amplifier

Part Models
7
1ku List Price
Starting From $9.76

Part Details

  • Outstanding gain linearity
  • Ultrahigh gain, 5000 V/mV min
  • Low VOS over temperature, 55 μV max
  • TCVOS, 0.3 μV/°C max
  • High PSRR, 3 μV/V max
  • Low power consumption, 60 mW max
  • Available in die form
OP77
Next Generation OP07, Ultralow Offset Voltage Operational Amplifier
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Frequently Asked Question 1
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADA4177-1 RECOMMENDED FOR NEW DESIGNS

OVP and EMI Protected, Precision, Low Noise and Bias Current Single Op Amp

ADA4077-1 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Single Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP77

OP77 SPICE Macro-Model 2

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed