AC1226

Obsolete

Micropower Thermocouple Cold Junction Compensator

Part Models
1
1ku List Price
price unavailable

Part Details

  • 80uA Supply Current
  • 4V to 36V Operation
  • 0.5°C Typical Initial Accuracy
  • Compatible with Standard Thermocouples
  • (E, J, K, R, S, T)
  • Auxiliary 10mV/°C Output
  • Bow Corrected
AC1226
Micropower Thermocouple Cold Junction Compensator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AC1226 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed