AD734

PRODUCTION

10 MHz, 4-Quadrant Multiplier/Divider

Part Models
6
1ku List Price
Starting From $25.42

Part Details

  • High Accuracy 0.1% Typical Error
  • High Speed 
    10 MHz Full-Power Bandwidth
    450 V/µs Slew Rate
    200 ns Settling to 0.1% at Full Power
  • Direct Division Mode 2 MHz BW at Gain of 100
  • Low Distortion 
    -80 dBc from Any Input
    Third-Order IMD Typically -75 dBc at 10 MHz
  • Low Noise 
    94 dB SNR, 10 Hz to 20 kHz
    70 dB SNR, 10 Hz to 10 MHz
AD734
10 MHz, 4-Quadrant Multiplier/Divider
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed