AD637

PRODUCTION

High Precision, Wideband RMS-to-DC Converter

Part Models
15
1ku List Price
Starting From $17.34

Part Details

  • High accuracy
    0.02% maximum nonlinearity, 0 V to 2 V rms input
    0.10% additional error to crest factor of 3
  • Computes
    True rms
    Square
    Mean square
    Absolute value
  • dB output (60 dB range)
  • Wide bandwidth
    8 MHz at 2 V rms input
    600 kHz at 100 mV rms
  • Chip select/power-down feature allows
    Analog three-state operation
    Quiescent current reduction from 2.2 mA to 350 μA
  • 14-lead SBDIP, 14-lead low cost CERDIP, and 16-lead SOIC_W
AD637
High Precision, Wideband RMS-to-DC Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD637

AD637 Evaluation Board

Product Details

The AD637-EVALZ is available on-line and is fully tested and ready for bench testing after connecting power and signal I/O. The circuit is configured for dual power supplies, and standard BNC connectors serve as the signal input and output ports. See the AD637 data sheet for schematics and further details.

EVAL-AD637
AD637 Evaluation Board

Latest Discussions