AD536A

PRODUCTION

Integrated Circuit True RMS-to-DC Converter

Part Models
16
1ku List Price
Starting From $19.70

Part Details

  • True rms-to-dc conversion
  • Laser trimmed to high accuracy
    ±0.2% maximum error (AD536AK)
    ±0.5% maximum error (AD536AJ)
  • dB output with 60 dB range
  • Low power: 1.2 mA quiescent current
  • Single- or dual-supply operation
  • Monolithic integrated circuit
  • See datasheet for additional features
AD536A
Integrated Circuit True RMS-to-DC Converter