ADIS16201

PRODUCTION

Programmable Dual-Axis Inclinometer/Accelerometer

Part Models
1
1ku List Price
Starting From $49.01

Part Details

  • Dual-axis inclinometer/accelerometer measurements
  • 12-, 14-bit digital inclination/acceleration sensor outputs
  • ±1.7 g accelerometer measurement range
  • ±90° inclinometer measurement range, linear output
  • 12-bit digital temperature sensor output
  • Digitally controlled sensitivity and bias calibration
  • Digitally controlled sample rate
  • Digitally controlled frequency response
  • Dual alarm settings with rate/threshold limits
  • Auxiliary digital I/O
  • Digitally activated self test
  • Digitally activated low power mode
  • SPI®-compatible serial interface
  • Auxiliary 12-bit ADC input and DAC output
  • Single-supply operation: 3.0 V to +3.6 V
  • 3500 g powered shock survivability
ADIS16201
Programmable Dual-Axis Inclinometer/Accelerometer
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
eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
ADIS16201/PCB

ADIS16201 Daughter Board

Product Details

The ADIS16201/PCBZ is a breakout board that provides (1) ADIS16201CCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16201CCCZ is a fully-calibrated, digital MEMS inclinometer, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 16-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16201CCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
ADIS16201/PCB
ADIS16201 Daughter Board

Latest Discussions

No discussions on ADIS16201 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed