ADL5501S

RECOMMENDED FOR NEW DESIGNS

Aerospace 50 MHz TO 6 GHz TruPwr™ Detector

Part Models
3
1ku List Price
Starting From $305.59

Part Details

  • True rms response
  • Excellent temperature stability
  • Up to 30 dB input dynamic range
  • 50 Ω input impedance
  • 1.25 V rms, 15 dBm, maximum input
  • Single-supply operation: 2.7 V to 5.5 V
  • Low power: 3.3 mW at 3 V supply

ADL5501S
Aerospace 50 MHz TO 6 GHz TruPwr™ Detector
Ask a Question

Documentation

Data Sheet 1