ADG507A
NOT RECOMMENDED FOR NEW DESIGNSCMOS ± 15 V 8 Channel Analog Multiplexer
- Part Models
- 10
- 1ku List Price
- Starting From $9.95
Part Details
- 44 V Supply Maximum Ratings
- VSS to VDD Analog Signal Range
- Single/Dual Supply Specifications
- Wide Supply Range (10.8 V to 16.5 V)
- Extended Plastic Temperature Range: -40°C to +85°C
- Low Power Dissipation (28 µW max)
- See datasheet for additional features
The ADG507A is a CMOS monolithic analog multiplexer with dual 8 channels. The ADG507A switches one of eight differential inputs to a common differential output, depending on the state of three binary addresses and an enable input. It has TTL and 5 V CMOS logic compatible digital inputs.
The ADG507A is designed on an enhanced LC2MOS process, which gives an increased signal capability of VSS to VDD and enables operation over a wide range of supply voltages. The devices can operate comfortably anywhere in the 10.8 V to 16.5 V single or dual supply range. This multiplexer also features high switching speeds and low RON.
PRODUCT HIGHLIGHTS
- Single/Dual Supply Specifications with a Wide Tolerance
The devices are specified in the 10.8 V to 16.5 V range for both single and dual supplies. - Extended Signal Range
The enhanced LC2MOS processing results in a high breakdown and an increased analog signal range of VSS to VDD. - Break-Before-Make Switching
Switches are guaranteed break-before-make so input signals are protected against momentary shorting. - Low Leakage
Leakage currents in the range of 20 pA make these multiplexers suitable for high precision circuits.
Documentation
Data Sheet 2
User Guide 1
Application Note 2
Technical Articles 3
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG507ABCHIPS | none available | ||
ADG507AKNZ | 28-Lead PDIP | ||
ADG507AKPZ | 28-Lead PLCC | ||
ADG507AKRUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
ADG507AKRUZ-REEL | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
ADG507AKRUZ-REEL7 | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
ADG507AKRZ | 28-Lead SOIC (Wide) | ||
ADG507AKRZ-REEL | 28-Lead SOIC (Wide) | ||
ADG507AKRZ-REEL7 | 28-Lead SOIC (Wide) | ||
ADG507ATCHIPS | none available |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
ADG507AKNZ | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
ADG507AKNZ | ||
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG507AKRUZ | ||
ADG507AKRUZ-REEL | ||
ADG507AKRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG507AKRUZ | ||
ADG507AKRUZ-REEL | ||
ADG507AKRUZ-REEL7 | PRODUCTION | |
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
ADG507AKRUZ | ||
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
ADG507AKRZ | ||
ADG507AKRZ-REEL | ||
ADG507AKRZ-REEL7 |
This is the most up-to-date revision of the Data Sheet.