ADA4096-2S

RECOMMENDED FOR NEW DESIGNS

Aerospace Dual, 30V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output, Operational Amplifier

Part Models
3
1ku List Price
Starting From $200.57

Part Details

  • Input overvoltage protection, 32 V above and below the supply rails
  • Low power: 60 μA per amplifier typical
  • Unity-gain bandwidth
    800 kHz typ @ VSY = ±15 V
    550 kHz typ @ VSY = ±5 V
    465 kHz typ @ VSY = ±1.5 V
  • Single-supply operation: 3 V to 30 V
  • Low offset voltage: 300 µV maximum
  • Large signal voltage gain: 120 dB typical
  • Unity-gain stable
  • No phase reversal for input voltage up to ±32 V beyond the power supply
  • Rail-to-rail input and output swing
ADA4096-2S
Aerospace Dual, 30V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output, Operational Amplifier
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.
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
LTspice


Models for the following parts are available in LTspice:

  • ADA4096
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ADA4096-2S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed