AD847

PRODUCTION

High Speed, Low Power Monolithic Op Amp

Part Details

  • Superior Performance
    High Unity Gain BW: 50 MHz
    Low Supply Current: 5.3 mA
    High Slew Rate: 300 V/µs
    Excellent Video Specifications
    Drives Any Capacitive Load
    Fast Settling Time to 0.1% (10 V Step): 65 ns
  • Excellent DC Performance
    High Open-Loop Gain 5.5 V/mV
    (PLOAD = 1 kΩ)
    Low Input Offset Voltage: 0.5 mV
  • Specified for ±5 V and ±15 V Operation
  • Available in a Wide Variety of Options
    Plastic DIP and SOIC Packages
    Cerdip Package
    Die Form
    MIL-STD-883B Processing
    Tape & Reel (EIA-481A Standard)
  • Dual Version Available: AD827 (8 lead)
  • Enhanced Replacement for LM6361

There is a newer version of this part available

ADA4637-1 PRODUCTION

30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp

AD847
High Speed, Low Power Monolithic Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD847 SPICE Macro Models 4

  • AD847 SPICE Macro Model Rev. A, 12/90
  • AD847A SPICE Macro Model Rev. A, 12/90
  • AD847J SPICE Macro Model Rev. A, 12/90
  • AD847S SPICE Macro Model Rev. A, 12/90
  • VRMS/dBm/dBu/dBV calculators

    A utility to convert between standard units of power measurement and signal strength.

    Open Tool

    Power Dissipation vs Die Temp

    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed