AD8210S

RECOMMENDED FOR NEW DESIGNS

Aerospace High Voltage, Bidirectional Current Shunt Monitor

Part Models
3
1ku List Price
Starting From $371.08

Part Details

  • High common-mode voltage range
  • −2 V to +65 V operating
  • Buffered output voltage
  • 5 mA output drive capability
  • Excellent ac and dc performance
  • Wide operating temperature range: −55°C to +125°C
  • See datasheet for additional features
AD8210S
Aerospace High Voltage, Bidirectional Current Shunt Monitor
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.