AD780S

Obsolete

Aerospace 2.5 V Ultrahigh Precision Bandgap Voltage Reference

Part Details

  • Ultralow Drift: 20 ppm/°C max
  • High Accuracy: 2.5 V, ±5 mV max
  • Low Noise: 100 nV/√Hz
  • Noise Reduction Capability
  • Low Quiescent Current: 1 mA max
  • Output Trim Capability
  • Plug-in Upgrade for Present References
  • Temperature Output PIN
  • Series or Shunt Mode Operation 2.5 V
AD780S
Aerospace 2.5 V Ultrahigh Precision Bandgap Voltage Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.