AD7712

PRODUCTION

CMOS, 24-Bit Sigma-Delta, Signal Conditioning ADC with 2 Analog Input Channels

Part Models
4
1ku List Price
Starting From $27.10

Part Details

  • Charge Balancing ADC
     24 Bits No Missing Codes
     ±0.0015% Nonlinearity
  • High Level and Low Level Analog Input Channels
  • Programmable Gain for Both Inputs
     Gains from 1 to 128
     Differential Input for Low Level Channel
  • Low-Pass Filter with Programmable Filter Cutoffs
  • Ability to Read/Write Calibration Coefficients
  • Bidirectional Microcontroller Serial Interface
  • Internal/External Reference Option
  • Single- or Dual-Supply Operation
  • Low Power (25 mW typ) with Power-Down Mode (100 µW typ)
AD7712
CMOS, 24-Bit Sigma-Delta, Signal Conditioning ADC with 2 Analog Input Channels
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
Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7712

AD7712 Evaluation Board

Product Details

This converter utilizes sigma-delta techniques to offer 16-bit accuracy (0.0015% FSR) and no missing codes to 24-bits. It contains a two-channel programmable gain front end, a programmable low-pass digital filter and a bidirectional serial interface. One of the analog inputs and the reference input are differential and the part can accept inputs as low as 20 mV full-scale on this differential analog input. The second analog input contains an input attenuation circuit and can accept inputs up to ±10V. The part features a self-calibration mode, which removes internal offset and gain errors, a system calibration mode, which removes external circuit offset and gain errors, and a background calibration mode which automatically removes internal offset and gain errors. In addition, its flexible serial interface allows the AD7712 to connect directly to Digital Signal Processors (ADSP-2101, TMS320C25, etc.) and Microcontrollers (8XC51, 68HC11, etc.). Full data on the AD7712 is available in the AD7712 data sheet available from Analog Devices and should be consulted in conjunction with this Technical Note when using the Evaluation Board.

EVAL-AD7712
AD7712 Evaluation Board

Latest Discussions

Recently Viewed