AD586

PRODUCTION

High Precision 5 V Reference

Part Models
24
1ku List Price
Starting From $4.23

Part Details

  • Laser Trimmed to High Accuracy
    5.00 V ± 2.0 mV (M Grade)
  • Trimmed Temperature Coefficient
    2 ppm/°C Max, 0°C to 70°C (M Grade)
    5 ppm/°C Max, -40°C to +85°C (B and L Grades)
    10 ppm/°C Max, -55°C to +125°C (T Grade)
  • Low Noise, 100 nV/√Hz
  • Noise Reduction Capability
  • Output Trim Capability
  • MIL-STD-883 Compliant Versions Available
  • Industrial Temperature Range SOICs Available
  • Output Capable of Sourcing or Sinking 10 mA
AD586
High Precision 5 V Reference
Ask a Question

Documentation

Data Sheet 2

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions