ADATE318

RECOMMENDED FOR NEW DESIGNS

600 MHz Dual Integrated DCL with PPMU, VHH Drive Capability, Level Setting DACs, and On-Chip Calibration Engine

Part Details

  • 600 MHz/1200 Mbps data rate
  • 3-level driver with high-Z and reflection clamps
  • Window and differential comparators
  • ±25 mA active load
  • Per pin PPMU with −2.0 V to +6.5 V range
  • Low leakage mode (typically 4 nA)
  • Integrated 16-bit DACs with offset and gain correction
  • High speed operating voltage range: −1.5 V to +6.5 V
  • Dedicated VHH output pin range: 0.0 V to 13.5 V
  • 1.1 W power dissipation per channel
  • Driver
    • 3-level voltage range: −1.5 V to +6.5 V
    • Precision trimmed output resistance
    • Unterminated swing: 200 mV minimum to 8 V maximum
    • 725 ps minimum pulse width, VIH − VIL = 2.0 V
  • Comparator
    • Differential and single-ended window modes
    • >1.2 GHz input equivalent bandwidth
  • Load
    • ±25 mA current range
  • Per pin PPMU (PPMU)
    • Force voltage/compliance range: −2.0 V to +6.5 V
    • 5 current ranges: 40 mA, 1 mA, 100 μA, 10 μA, 2 μA
    • External sense input for system PMU
    • Go/no-go comparators
  • Levels
    • Fully integrated 16-bit DACs
    • On-chip gain and offset calibration registers and add/multiply engine
  • 84-lead 10 mm × 10 mm LFCSP (0.4 mm pitch) package
ADATE318
600 MHz Dual Integrated DCL with PPMU, VHH Drive Capability, Level Setting DACs, and On-Chip Calibration Engine
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADATE318

Evaluating the ADATE318 600 MHz Dual Integrated DCL with PPMU, VHH Drive Capability, Level Setting DACs, and On-Chip Calibration Engine

Features and Benefits

  • Full-features evaluation board for the ADATE318
  • Supply voltages: +21 V and −10 V, on-board voltage regulators
  • Signal inputs and outputs breakout through SMA connectors
  • Differential pairs provided with 50 Ω-controlled impedance traces with equal lengths
  • LED indicators for read and write data
  • PC software for control through USB

Product Details

The EVAL-ADATE318BCPZ is a full-featured evaluation board designed to allow the user to simply evaluate all features of the ADATE318 dual-integrated driver, comparator, and active load (DCL) with a per pin parametric measurement unit (PPMU). The EVAL-ADATE318BCPZ features breakout connections through the Subminiature Version A (SMA) terminals for all of the signal inputs and outputs. The differential pairs are provided with 50 Ω-controlled impedance traces with equal lengths.

The EVAL-ADATE318BCPZ only takes in +21 V and −10 V supplies, and the on-board regulators provide the required device supplies. The EVAL-ADATE318BCPZ can be controlled through the on-board connectors or through the USB port of a Windows-based PC using the ADATE318 Evaluation Board Software. The default setup is for control through the USB port. Communication with the ADATE318 Evaluation Board Software is through the USB, and the light emitting diode (LED) indicators on the EVAL-ADATE318BCPZ provide displays for the read and write data.

The ADATE318 data sheet provides full details on all the functionalities of the ADATE318 device, as well as the information on each of the registers within the ADATE318, and must be consulted when using the EVAL-ADATE318BCPZ. All documents and software tools are available on the ADATE318 product page.

APPLICATIONS

  • Automatic test equipment
  • Semiconductor test systems
  • Board test systems
  • Instrumentation and characterization equipment

EVAL-ADATE318
Evaluating the ADATE318 600 MHz Dual Integrated DCL with PPMU, VHH Drive Capability, Level Setting DACs, and On-Chip Calibration Engine

Latest Discussions

Recently Viewed