AD5532

PRODUCTION

32-Channel 14-Bit Bipolar Voltage-Output DAC

Part Models
4
1ku List Price
Starting From $64.07
Viewing:

Part Details

  • High integration: 32-channel DAC in 12 mm × 12 mm CSPBGA
  • Adjustable voltage output range
  • Guaranteed monotonic
  • Output impedance:
    0.5 Ω (AD5532-1, AD5532-2)
    500 Ω (AD5532-3)
    1 kΩ (AD5532-5)
  • Output voltage span:
    10 V (AD5532-1, AD5532-3, AD5532-5)
    20 V (AD5532-2)
  • Readback capability
  • DSP/microcontroller compatible serial interface
  • Infinite sample-and-hold capability to ±0.018% accuracy
  • Temperature range −40°C to +85°C
AD5532
32-Channel 14-Bit Bipolar Voltage-Output DAC
AD5532 Functional Block Diagram AD5532 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

EVAL-AD5532

AD5532 Evaluation Board

Product Details

The evaluation board allows the functionality and performance of the AD5532 to be easily evaluated. The eval board connects to a PC via the printer port. Software is provided to allow the user to program the registers of the AD5532.


EVAL-AD5532
AD5532 Evaluation Board

Latest Discussions

Recently Viewed