ADXL325
PRODUCTIONSmall, Low Power, 3-Axis ±5 g Accelerometer
- Part Models
- 3
- 1ku List Price
- Starting From $2.80
Part Details
|
|
The ADXL325 is a small, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The product measures acceleration with a minimum full-scale range of ±5 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration, resulting from motion, shock, or vibration.
The user selects the bandwidth of the accelerometer using the CX, CY, and CZ capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application with a range of 0.5 Hz to 1600 Hz for X and Y axes and a range of 0.5 Hz to 550 Hz for the Z axis.
The ADXL325 is available in a small, low profile, 4 mm × 4 mm × 1.45 mm, 16-lead, plastic lead frame chip scale package (LFCSP_LQ).
Documentation
Data Sheet 1
Application Note 3
Evaluation Design File 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXL325BCPZ | 16-Lead LFCSP (4mm x 4mm) | ||
ADXL325BCPZ-RL | 16-Lead LFCSP (4mm x 4mm) | ||
ADXL325BCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 26, 2022 - 22_0221 Qualification of Alternate Fab Site for MEMS Products |
||
ADXL325BCPZ | PRODUCTION | |
ADXL325BCPZ-RL | PRODUCTION | |
ADXL325BCPZ-RL7 | PRODUCTION | |
Oct 17, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped iMEMS Devices |
||
ADXL325BCPZ | PRODUCTION | |
ADXL325BCPZ-RL | PRODUCTION | |
ADXL325BCPZ-RL7 | PRODUCTION | |
Apr 20, 2010 - 09_0249 Addition of Advanced Semiconductor Engineering (ASE) Korea as an alternate source and transfer to ASE for the LFCSP package |
||
ADXL325BCPZ | PRODUCTION | |
ADXL325BCPZ-RL | PRODUCTION | |
ADXL325BCPZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADXL325 yet. Have something to say?
Start a Discussion on EngineerZone®