ADMP441
ObsoleteOmnidirectional Microphone with Bottom Port and I2S Digital Output
Part Details
- Digital I2S interface with high precision 24-bit data
- High SNR of 61 dBA
- High Sensitivity of -26 dBFS
- Flat frequency response from 60 Hz to 15 kHz
- Low current consumption of 1.4 mA
- High PSR of −75 dBFS
- Small 4.72 mm × 3.76 mm × 1 mm surface-mount package
- Compatible with Sn/Pb and Pb-free solder processes
- RoHS/WEEE Compliant
Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP441 product page for all technical support and sales information.
The ADMP441 is a high performance, low power, digital output, omnidirectional MEMS microphone with a bottom port. The complete ADMP441 solution consists of a MEMS sensor, signal conditioning, an analog-to-digital converter, antialiasing filters, power management, and an industry standard 24-bit I2S inter-face. The I2S interface allows the ADMP441 to connect directly to digital processors, such as DSPs and microcontrollers, with-out the need for an audio codec in the system.
The ADMP441 has a high SNR and high sensitivity, making it an excellent choice for far field applications. The ADMP441 has a flat wideband frequency response, resulting in natural sound with high intelligibility.
The ADMP441 is available in a thin 4.72 mm × 3.76 mm × 1 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation. The ADMP441 is halide free.
APPLICATIONS
- Teleconferencing systems
- Gaming consoles
- Mobile devices
- Laptops
- Tablets
- Security systems
Documentation
Application Note 1
Technical Articles 1
Obsolete Data Sheet 1
Device Drivers 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
FPGA/HDL 2
Evaluation Software 0
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
SHARC Audio Processors/SoCs 1 | ||
ADSP-21261 | NOT RECOMMENDED FOR NEW DESIGNS | 3rd Generation, Low-Cost, 150 MHz SHARC Processor |
SigmaDSP Audio Processors 5 | ||
ADAU1442 | PRODUCTION | SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix |
ADAU1445 | PRODUCTION | SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix |
ADAU1446 | PRODUCTION | SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix |
AD1940 | PRODUCTION | SigmaDSP® Multichannel 28-Bit Audio Processor |
AD1941 | Obsolete | SigmaDSP® Multichannel 28-Bit Audio Processor |