ADMP521

Obsolete

Ultra-Low Noise Microphone with Bottom Port and PDM Digital Output

Part Details

  • Small and thin 3 mm × 4 mm × 1 mm surface-mount package
  • Omnidirectional response
  • Very High SNR of 65 dBA
  • Sensitivity of −26 dBFS
  • Extended frequency response from 100 Hz to
    16 kHz
  • Low current consumption:
    900 µA
  • Sleep mode for extended battery life, <1 µA consumption
  • 120 dB maximum SPL
  • High PSR of -80 dBFS
  • Fourth-order Σ-Δ modulator
  • Digital PDM output
  • Compatible with Sn/Pb and
    Pb-free solder processes
  • RoHS/WEEE compliant
ADMP521
Ultra-Low Noise Microphone with Bottom Port and PDM Digital Output
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Audio CODECs 3
ADAU1381 Obsolete Low-noise Stereo Codec with Enhanced Recording and Playback Processing
ADAU1373 Obsolete Low Power Codec with Speaker and Headphone Amplifier
ADAU1361 PRODUCTION Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
SigmaDSP Audio Processors 2
ADAU1781 Obsolete SigmaDSP Low-noise Stereo Audio Codec for Portable Applications
ADAU1761 PRODUCTION SigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADMP521-FLEX

ADMP521 FLEX Evaluation Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP521 product page for all technical support and sales information.

This flex PCB includes just the ADMP521 and a bypass capacitor. The five wires allow an easy connection to the microphone’s PDM output data, clock, left/right select, VDD, and ground into your evaluation system. Two EVAL-ADMP521Z-FLEX boards can share common data, clock, VDD, and ground signals to multiplex both microphone signals on a common data line.

eval board
EVAL-ADMP521

ADMP521Z Evaluation Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP521 product page for all technical support and sales information.

This PCB includes the ADMP521 and a bypass capacitor mounted on a rigid PCB. The 12-pin header connects all microphone signals directly to a codec evaluation board such as the EVAL-ADAU1761Z or EVAL-ADAU1361Z, or to a custom evaluation system.

EVAL-ADMP521-FLEX
ADMP521 FLEX Evaluation Board
EVAL-MIC-ALL
MEMS Microphone Evaluation Boards
EVAL-ADMP521
ADMP521Z Evaluation Board

Latest Discussions

Recently Viewed