ADXRS620

NOT RECOMMENDED FOR NEW DESIGNS

±300°/sec Yaw Rate Gyro

Part Models
4
1ku List Price
Starting From $36.03

Part Details

  • Complete rate gyroscope on a single chip
  • Z-axis (yaw rate) response
  • High vibration rejection over wide frequency
  • 2000 g powered shock survivability
  • Ratiometric to referenced supply
  • 5 V single-supply operation
  • 105°C operation
  • Self-test on digital command
  • Ultrasmall and light (< 0.15 cc, < 0.5 gram)
  • Temperature sensor output
  • RoHS compliant
ADXRS620
±300°/sec Yaw Rate Gyro
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADXRS620

ADXRS620 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluation the ADXRS620

EVAL-ADXRS620
ADXRS620 Evaluation Board

Latest Discussions