ADXL335
PRODUCTIONSmall, Low Power, 3-Axis ±3 g Accelerometer
- Part Models
- 3
- 1ku List Price
- Starting From $3.31
Part Details
- Small, low-profile package
- 4 mm × 4 mm × 1.45 mm LFCSP
- Low power - 350 μA (typical)
- Single-supply operation
1.8 V to 3.6 V
- 3-axis sensing
- 10,000 g shock survival
- Excellent temperature stability
- BW adjustment with a single capacitor per axis
- RoHS/WEEE lead-free compliant
The ADXL335 is a small, thin, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The product measures acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tiltsensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration.
The user selects the bandwidth of the accelerometer using the CX, CY, and CZ capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application, with a range of 0.5 Hz to 1600 Hz for X and Y axes, and a range of 0.5 Hz to 550 Hz for the Z axis.
The ADXL335 is available in a small, low profile, 4 mm × 4 mm × 1.45 mm, 16-lead, plastic lead frame chip scale package (LFCSP_LQ).
APPLICATIONS
- Cost sensitive, low power, motion- and tilt-sensing applications
- Mobile devices
- Gaming systems
- Disk drive protection
- Image stabilization
- Sports and health devices
Documentation
Data Sheet 1
Application Note 3
Technical Articles 2
Evaluation Design File 1
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXL335BCPZ | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADXL335BCPZ-RL | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
ADXL335BCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 26, 2022 - 22_0221 Qualification of Alternate Fab Site for MEMS Products |
||
ADXL335BCPZ | ||
ADXL335BCPZ-RL | ||
ADXL335BCPZ-RL7 | ||
Oct 17, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped iMEMS Devices |
||
ADXL335BCPZ | ||
ADXL335BCPZ-RL | ||
ADXL335BCPZ-RL7 | ||
Apr 20, 2010 - 09_0249 Addition of Advanced Semiconductor Engineering (ASE) Korea as an alternate source and transfer to ASE for the LFCSP package |
||
ADXL335BCPZ | ||
ADXL335BCPZ-RL | ||
ADXL335BCPZ-RL7 | ||
Mar 22, 2010 - 10_0037 Minor metal mask revision on XL335 ASIC |
||
ADXL335BCPZ | ||
ADXL335BCPZ-RL | ||
ADXL335BCPZ-RL7 | ||
Mar 19, 2009 - 08_0150 ADXL335 and ADXL345 family of parts, Capping Process Transfer |
||
ADXL335BCPZ | ||
ADXL335BCPZ-RL | ||
ADXL335BCPZ-RL7 | ||
Mar 19, 2009 - 09_0037 ADXL335 and ADXL345 Sensor Release Process Transfer |
||
ADXL335BCPZ | ||
ADXL335BCPZ-RL | ||
ADXL335BCPZ-RL7 |
This is the most up-to-date revision of the Data Sheet.