ADXL326

PRODUCTION

Small, Low Power, 3-Axis ±16 g Accelerometer

Part Models
3
1ku List Price
Starting From $2.80

Part Details

  • 3-axis sensing
  • Small, low profile package 4 mm × 4 mm × 1.45 mm LFCSP
  • Low power: 350 μA typical
  • Single-supply operation: 1.8 V to 3.6 V
  • 10,000 g shock survival
  • Excellent temperature stability
  • Bandwidth adjustment with a single capacitor per axis
  • RoHS/WEEE lead-free compliant
ADXL326
Small, Low Power, 3-Axis ±16 g Accelerometer
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
eval board
EVAL-ADXL326

ADXL326 Breakout Board

Product Details

The EVAL-ADXL326Z is a simple breakout board that allows quick evaluation of the performance of the ADXL326 accelerometer. The ADXL326 is a 3-axis analog-output accelerometer with ±16 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the EVAL-ADXL326Z including documentation, pricing, and ordering information.

EVAL-ADXL326
ADXL326 Breakout Board

Latest Discussions