ADXL278

Obsolete

Small, Low Power, Dual Axis High-g iMEMS® Accelerometer With Analog Output

Part Models
2
1ku List Price
price unavailable

Part Details

  • Complete dual-axis acceleration measurement system on a single monolithic IC
  • Available in ±35 g/±35 g, ±50 g/±50 g, or ±70 g/±35 g output full-scale ranges
  • Full differential sensor and circuitry for high resistance to EMI/RFI
  • Environmentally robust packaging
  • Complete mechanical and electrical self-test on digital command
  • Output ratiometric to supply
  • Sensitive axes in the plane of the chip
  • High linearity (0.2% of full scale)
  • Frequency response down to dc
  • Low noise 
  • Low power consumption
  • Tight sensitivity tolerance and 0 g offset capability
  • Largest available prefilter clipping headroom
  • 400 Hz, 2-pole Bessel filter
  • Single-supply operation
  • Compatible with Sn/Pb and Pb-free solder processes
  • Qualified for automotive applications
ADXL278
Small, Low Power, Dual Axis High-g iMEMS® Accelerometer With Analog Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions