ADIS16203

PRODUCTION

Programmable 360° Inclinometer

Part Models
1
1ku List Price
Starting From $49.01

Part Details

  • 0° to 360° Inclinometer
    • ±180 output format option
  • 14-bit digital inclination outputs
    • Linear output, 0.025° resolution
  • 12-bit digital temperature sensor output
  • Digitally controlled bias calibration
  • Digitally controlled sample rate
  • Digitally controlled filtering
  • Digitally controlled direction/orientation
  • Dual alarm settings with rate/threshold limits
  • Auxiliary digital I/O
  • Digitally activated self test
  • Digitally activated low power mode
  • SPI®-compatible serial interface
  • Auxiliary 12-bit ADC input and DAC output
  • Single-supply operation:3.0V to 3.6V
  • 3500 g powered shock survivability
ADIS16203
Programmable 360° Inclinometer
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
ADIS16203/PCB

ADIS16203 Daughter Board

Product Details

The ADIS16203/PCBZ is a breakout board that provides (1) ADIS16203CCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16203CCCZ is a fully-calibrated, digital MEMS inclinometer, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 16-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16203CCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

eval board
EV-STRUCTURAL-ARDZ

Structural Health and Smart Building/Bridge Activity Sensor

Features and Benefits

  • Temperature Sensor
    • High Accuracy and Precision
      • ±0.1°C accuracy from +20°C to +50°C
      • ±0.15°C accuracy from -20°C to +85°C
    • Safety and Compliance
      • High and low temperature alarms
  • Accelerometer
    • Built-in motion detection features make tap, double-tap, activity, inactivity, and free-fall detection trivial
    • Multipurpose accelerometer with 10- to 13-bit resolution for use in a wide variety of applications
  • Inclinometer
    • Digital self-test function
    • Configurable alarm function
    • ±180 output format option

Product Details

The EV-STRUCTURAL-ARDZ is a vibration sensor that uses the ADXL343 digital output MEMS accelerometer chip and the ADIS16203 programmable 360° inclinometer. Aside from providing vibration data, this sensor node also features the MAX30210 digital temperature sensor which gives the option to shut down sensitive machines and equipment for smart motor sensing applications.

The on-board inclinometer can be used to detect if the horizontal position of the sensor changes, which points towards a collapse of the structure where the sensor was deployed.

APPLICATIONS

  • Structural health sensor
  • Tilt sensing, inclinometers
  • Platform control, stabilization, and leveling
  • Motion/position measurement
  • Monitor/alarm devices (security, medical, safety)

EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
ADIS16203/PCB
ADIS16203 Daughter Board
EV-STRUCTURAL-ARDZ
Structural Health and Smart Building/Bridge Activity Sensor

Latest Discussions