ADXRS649

RECOMMENDED FOR NEW DESIGNS

Fast Starting, ±20,000°/sec Vibration Rejecting Rate Gyro

Part Models
2
1ku List Price
Starting From $68.96

Part Details

  • High vibration rejection over wide frequency
  • Ultrafast startup: 3 ms
  • Measurement range extendable to ±50,000°/sec
  • 10,000 g powered shock survivability
  • Ratiometric to referenced supply
  • 5 V single-supply operation
  • Z-axis (yaw rate) response
  • −40°C to +105°C operation
  • Self-test on digital command
  • Ultrasmall and light (<0.15 cc, <0.5 gram)
  • Temperature sensor output
  • RoHS compliant

ADXRS649
Fast Starting, ±20,000°/sec Vibration Rejecting Rate Gyro
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXRS649

ADXRS649 Breakout Board

Product Details

The EVAL-ADXL649Z is a simple breakout board that allows quick evaluation of the performance of the ADXRS649 angular-rate sensor (gyroscope). The ADXRS649 is a high performance analog-output yaw-rate gyroscope with ±20,000°/sec measurement range (extendable to ±50000°/s), and featuring excellent immunity to vibration and linear acceleration. The small size of the breakout board makes it easy to mount the gyroscope to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the gyroscope. The board comes populated with all required passives, as specified in the User Guide below.

This page contains all the information related to the EVAL-ADXRS649Z including documentation, pricing, and ordering information.

EVAL-ADXRS649
ADXRS649 Breakout Board

Latest Discussions