ADXL703

Obsolete

High Precision, Low-g, Digital Triaxial Accelerometer

Part Details

  • High performance, triaxial digital output accelerometer
  • ±14.2 g full-scale range at 16-bit resolution (0.434 mg/LSB)
  • 2 kHz output sample rate with optional data FIFOs
  • Programmable filter response
    • 20 Hz, 46 Hz, 92 Hz, 184 Hz
  • Continuous electromechanical self test
    • Additional key-on and on demand self test routines
  • Temperature compensated, high precision zero-g bias and sensitivity performance
  • X-/Y-/Z-axis offset adjust
  • Low quiescent current draw
  • High linearity performance
  • Qualified for automotive applications
  • −40°C to +105°C temperature range
ADXL703

High Precision, Low-g, Digital Triaxial Accelerometer
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
No discussions on ADXL703 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed