ADXL377

LAST TIME BUY

Small, Low Power, 3-Axis ±200 g Accelerometer

Part Details

  • 3-axis sensing
  • Small, low profile package
    • 3 mm × 3 mm × 1.45 mm LFCSP
  • Low power: 300 μA (typical)
  • Single-supply operation: 1.8 V to 3.6 V
  • 10,000 g shock survival
  • Excellent temperature stability
  • Bandwidth adjustment with a single capacitor per axis
  • RoHS/WEEE and lead-free compliant
ADXL377
Small, Low Power, 3-Axis ±200 g Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL377

ADXL377 Evaluation Board

Product Details

The EVAL-ADXL377Z is a simple breakout board that allows quick evaluation of the performance of the ADXL377. The ADXL377 is a 3-axis analog-output accelerometer with ±200 g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer. This page contains all the information related to the EVAL-ADXL377Z including documentation, pricing, and ordering information.


EVAL-ADXL377
ADXL377 Evaluation Board

Latest Discussions