ADXL295

NOT RECOMMENDED FOR NEW DESIGNS

Dual-axis, High Performance Accelerometer with Dual Spectrum Signal Processing

Part Details

  • Single-axis (ADXL195) and dual-axis (ADXL295) configurations ±120 g baseband acceleration channel
    12-bit resolution at 62.5 mg/LSB
    512 kHz data interpolation rate
  • 40 gAVG high frequency signal processing channel
    10-bit resolution at 83.3 mg avg/LSB
    128 kHz data interpolation rate
  • Sensor frequency response down to dc
  • On-demand electromechanical self-test
  • On-demand HF signal injection self-test
  • Fully differential circuitry for high resistance to EMI/RFI
  • Independent x- and y-axis sense structures for robust FMEA performance
  • See data sheet for additional features
ADXL295
Dual-axis, High Performance Accelerometer with Dual Spectrum Signal Processing