ADXL288

High Performance, Dual-Axis Digital Output Accelerometer

Part Models
2
1ku List Price
price unavailable

Part Details

  • ±120 g full-scale range
    12-bit resolution at 62.5 mg/LSB
    512 kHz data interpolation rate
  • Sensor frequency response down to dc
  • Fully differential circuitry for high resistance to EMI/RFI
  • Independent x- and y-axis sense structures for robust FMEA performance
  • On-demand electromechanical self-test
  • Independent x- and y-axis arming thresholds
  • Low noise: 1 LSB rms typical
  • Qualified for automotive applications
  • Temperature range:
  • −40°C to +105°C
  • 3.3 V and 5 V operation

ADXL288
High Performance, Dual-Axis Digital Output Accelerometer