ADIS16223

Obsolete

Digital Tri-axial Vibration Sensor

Part Details

  • Tri-axial vibration sensing: ±70 g range
  • Wide bandwidth: 14 kHz
  • Programmable digital filters, low-pass/band-pass options
  • Data capture function
    • 3-channels, 1024 samples each, 72.9 kSPS sample rate
  • Capture modes for managing machine life
    • Manual: early baseline characterization/validation
    • Automatic: periodic check for midlife performance shifts
    • Event: end-of-life monitoring for critical conditions
    • Extended: triple the record length for a single axis
  • Digital temperature, power supply measurements
  • Programmable operation and control
    • Capture mode and sample rate
    • I/O: data ready, alarm, capture trigger, general-purpose
    • Four alarm settings with threshold limits
    • Digitally activated self-test
  • SPI-compatible serial interface
  • Serial number and device ID
  • Single-supply operation: 3.15 V to 3.6 V
  • Operating temperature range: −40°C to +125°C
  • 15 mm × 15 mm × 15 mm package with flexible connector
ADIS16223
Digital Tri-axial Vibration Sensor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
ADIS16ACL2/PCBZ

ADIS16ACL2 Breakout Board

Features and Benefits

  • Mating connector for ADIS16223 and ADIS16227
  • Standard (1mm, 16-pin) ribbon cable interface for simple connection to a separate embedded processor board 
  • Compatible interface with EVAL-ADIS2 platform

Product Details

EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
ADIS16ACL2/PCBZ
ADIS16ACL2 Breakout Board

Latest Discussions