ADIS16000

Obsolete

Wireless Gateway Node for Remote Sensor

Part Details

  • Wireless vibration system,
     902.5 MHz to 927.5 MHz
  • Clear Channel Assessment and
    packet collision avoidance
  • Error detection and correction in radio
    frequency (RF) protocol
  • Programmable RF Output power
  • Gateway node (ADIS16000)
    SPI to RF function
    Manage up to 6 sensor nodes
  • 37.8 mm × 22.8 mm × 8.8 mm MCML
    package (ADIS16000)
  • Single-supply operation:  
    3.0 V to 3.6 V
  • Operating temperature range:
    −40°C to +85°C

ADIS16000
Wireless Gateway Node for Remote Sensor
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
eval board
EVAL-ADIS

EVAL-ADIS Evaluation System

Features and Benefits

PC/USB-Compatible Evaluation for Gyroscopes & IMU
  • Windows XP, Vista, & 7
  • 32- and 64-bit USB drivers
  • No external supply required


IMU Evaluation Software
  • Full-rate, synchronous data acquisition (Data Capture)
  • Register configuration & review (Register Access)
  • Real-time waveform recorder (Main Screen)


Kit includes:
  • ADIS16xxx to USB Interface Board
  • 6-ft Mini-USB Cable
  • M2x0.4 machine screw kit (20pcs)

Product Details

The EVAL-ADIS system provides a simple, PC-based tool, for evaluating iSensor products, for those who are not ready to integrate them into embedded processor systems. This system supports application software that enable basic demonstration, individual register access and high-speed data capture for each supported device. Each application software package comes with an installation wizard, which facilitates simple installation and also includes a simple USB-driver package that is easy to use. All software packages associated with the EVAL-ADIS are compatible with Windows XP, Vista and 7 and provides both 32-bit and 64-bit USB drivers. The EVAL-ADIS circuit board is 0.125” thick, which enables pre-drilled, pre-tapped mounting holes for each iSensor device. The mounting holes accommodate M2x0.4mm machine screws. This kit also includes 5 sets of M2x0.4 machines screws, which provide for the various package thickness and eliminate the need to procure additional hardware. The integrated power system eliminates the need for external power supplies in most cases, but does provide for an external power supply input, for supply-sensitivity testing. The power system uses the USB’s +5V and provides a linear regulator option for +3.3V devices.

Resources

Software

EVAL-ADIS
EVAL-ADIS Evaluation System

Latest Discussions

Recently Viewed