ADXRS453
RECOMMENDED FOR NEW DESIGNSHigh Performance, Digital Output Gyroscope
- Part Models
- 4
- 1ku List Price
- Starting From $61.94
Part Details
- Complete rate gyroscope on a single chip
- ±300°/sec angular rate sensing
- Ultrahigh vibration rejection: 0.01°/sec/g
- Excellent 16°/hour null bias stability
- Internal temperature compensation
- 2000 g powered shock survivability
- SPI Digital output with 16-bit data word
- Low noise and low power
- 3.3 V to 5 V operation
- -40°C to + 105°C operation
- Ultra small, light, and RoHS compliant
- Two package options:
-- Low cost SOIC_CAV package for yaw rate (z-axis) response
-- Innovative ceramic vertical mount package (LCC_V), which can be oriented for pitch, roll, or yaw response
The ADXRS453 is an angular rate sensor (gyroscope) intended for industrial, instrumentation, and stabilization applications in high vibration environments. An advanced, differential, quad sensor design rejects the influence of linear acceleration, enabling the ADXRS453 to offer high accuracy rate sensing in harsh envi-ronments where shock and vibration are present.
The ADXRS453 uses an internal, continuous self-test architec-ture. The integrity of the electromechanical system is checked by applying a high frequency electrostatic force to the sense structure to generate a rate signal that can be differentiated from the base-band rate data and internally analyzed.
The ADXRS453 is capable of sensing an angular rate of up to ±300°/sec. Angular rate data is presented as a 16-bit word that is part of a 32-bit SPI message.
The ADXRS453 is available in a 16-lead plastic cavity SOIC (SOIC_CAV) and an SMT-compatible vertical mount package (LCC_V), and is capable of operating across a wide voltage range (3.3 V to 5 V).
Applications
- Rotation sensing in high vibration environments
- Rotation sensing for industrial and instrumentation applications
- High performance platform stabilization
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Technical Articles 1
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXRS453BEYZ | 14-Lead LCC (9mm x 9mm x 4mm) | ||
ADXRS453BEYZ-RL | 14-Lead LCC (9mm x 9mm x 4mm) | ||
ADXRS453BRGZ | 16-Lead SOIC_CAV | ||
ADXRS453BRGZ-RL | 16-Lead SOIC_CAV |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 16, 2018 - 17_0022 Assembly Transfer of Select MEMS in LCC, CBGA and LCC_V Packages to Cirtek Electronic Corporation |
||
ADXRS453BEYZ | LAST TIME BUY | |
ADXRS453BEYZ-RL | LAST TIME BUY | |
Mar 14, 2014 - 14_0055 Increase Cap Cavity to 175µm and Increase TiW Barrier to 2000Å for GC800A. |
||
ADXRS453BEYZ | LAST TIME BUY | |
ADXRS453BEYZ-RL | LAST TIME BUY | |
ADXRS453BRGZ | ||
ADXRS453BRGZ-RL | PRODUCTION | |
Oct 17, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped iMEMS Devices |
||
ADXRS453BEYZ | LAST TIME BUY | |
ADXRS453BEYZ-RL | LAST TIME BUY | |
ADXRS453BRGZ | ||
ADXRS453BRGZ-RL | PRODUCTION | |
Jul 3, 2024 - 24_0067 Discontinuance Of Vertical Mount Package ADXRS450 and ADXRS453 |
||
ADXRS453BEYZ | LAST TIME BUY | |
ADXRS453BEYZ-RL | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
FPGA/HDL 1
Evaluation Software 0
Can't find the software or driver you need?