ADXL78

Obsolete

Single-Axis, High-g, iMEMS® Accelerometers

Viewing:

Part Details

  • Complete acceleration measurement system on a single monolithic IC
  • Available ±35g, ±50g, or ±70g output full-scale ranges
  • Full differential sensor and circuitry for high resistance to EMI/RFI
  • Environmentally robust packaging
  • Complete mechanical and electrical self-test on digital command

  • Output ratiometric to supply
  • Sensitive axis in the plane of the chip
  • High linearity (0.2% of full-scale)
  • Frequency response down to dc
  • Low noise
  • Low power consumption (1.3 mA)
  • 400 Hz, 2-pole Bessel filter

ADXL78
Single-Axis, High-g, iMEMS® Accelerometers
ADXL78-fbl ADXL78-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed