ADXL212

NOT RECOMMENDED FOR NEW DESIGNS

Low Cost ±2g Dual Axis Accelerometer

Part Models
2
1ku List Price
Starting From $15.84

Part Details

  • High performance, single-/dual-axis accelerometer on a single IC chip
  • 5 mm × 5 mm × 2 mm LCC package
  • 1 mg resolution at 60 Hz Low power: 700 μA at VS = 5 V (typical)
  • High sensitivity accuracy –40°C to +125°C temperature range
  • High zero g bias stability
  • Pulse Width Modulated Digital Outputs
  • BW adjustment with a single capacitor
  • Single-supply operation
  • 3500 g shock survival RoHS-compliant
  • Compatible with Sn/Pb- and Pb-free solder processes
ADXL212
Low Cost ±2g Dual Axis Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL212

ADXL212 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADXL212

EVAL-ADXL212
ADXL212 Evaluation Board

Latest Discussions

Recently Viewed