ADIS16209

RECOMMENDED FOR NEW DESIGNS

High Accuracy, Dual-Axis Digital Inclinometer and Accelerometer

Part Models
1
1ku List Price
Starting From $70.48

Part Details

  • Dual-mode inclinometer system
    • Dual-axis, horizontal operation, ±90°
    • Single-axis, vertical operation, ±180°
  • High accuracy, 0.1°
  • Digital inclination data, 0.025° resolution
  • Digital acceleration data, 0.244 mg resolution
  • ±1.7 g accelerometer measurement range
  • Digital temperature sensor output
  • Digitally controlled bias calibration
  • Digitally controlled sample rate
  • Digitally controlled frequency response
  • Dual alarm settings with rate/threshold limits
  • Auxiliary digital I/O
  • Digitally activated self-test
  • Digitally activated low power mode
  • SPI-compatible serial interface
  • Auxiliary 12-bit ADC input and DAC output
  • Single-supply operation: 3.0 V to 3.6 V
  • 3500 g powered shock survivability
ADIS16209

High Accuracy, Dual-Axis Digital Inclinometer and Accelerometer

Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
ADIS16209/PCB

ADIS16209 Daughter Board

Product Details

The ADIS16209/PCBZ is a breakout board that provides (1) ADIS16209CCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16209CCCZ is a fully-calibrated, digital MEMS inclinometer, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 16-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16209CCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
ADIS16209/PCB
ADIS16209 Daughter Board

Latest Discussions