ADXRS642

RECOMMENDED FOR NEW DESIGNS

Vibration Rejecting ±250°/s Yaw Rate Gyroscope

Part Models
2
1ku List Price
Starting From $49.26

Part Details

  • Complete rate gyroscope on a single chip
  • Z-axis (yaw rate) response
  • 20°/hour bias stability
  • 0.02°/√second angle random walk
  • High vibration rejection over a wide frequency
  • 10,000 g powered shock survivability
  • Ratiometric to referenced supply
  • 5 V single-supply operation
  • −40°C to +105°C operation
  • Self-test on digital command
  • Ultrasmall and light (<0.15 cc, <0.5 gram)
  • Temperature sensor output
  • RoHS compliant
ADXRS642
Vibration Rejecting ±250°/s Yaw Rate Gyroscope
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXRS642

ADXRS642 Breakout Board

Product Details

The EVAL-ADXL642Z is a simple breakout board that allows quick evaluation of the performance of the ADXRS642 angular-rate sensor (gyroscope). The ADXRS642 is a high performance analog-output gyroscope featuring yaw-rate sensing and excellent immunity to vibration and linear acceleration. The small size of the breakout board makes it easy to mount the gyroscope to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the gyroscope. The board comes populated with all required passives, as specified in the User Guide below.

This page contains all the information related to the EVAL-ADXRS642Z including documentation, pricing, and ordering information.

EVAL-ADXRS642
ADXRS642 Breakout Board

Latest Discussions

Recently Viewed