TMP36

PRODUCTION

Voltage Output Temperature Sensors

Part Models
8
1ku List Price
Starting From $0.62
Viewing:

Part Details

  • Low voltage operation (2.7 V to 5.5 V)
  • Calibrated directly in °C
  • 10 mV/°C scale factor (20 mV/°C on TMP37)
  • ±2°C accuracy over temperature (typ)
  • ±0.5°C linearity (typ)
  • Stable with large capacitive loads
  • Specified −40°C to +125°C, operation to +150°C
  • Less than 50 μA quiescent current
  • Shutdown current 0.5 μA max
  • Low self-heating
  • Qualified for automotive applications
TMP36
Voltage Output Temperature Sensors
TMP35/TMP36/TMP37 Functional Block Diagram TMP35/TMP36/TMP37 Pin Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed