ADT7311

RECOMMENDED FOR NEW DESIGNS

Automotive, ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor

Part Details

  • Qualified for automotive applications
  • High performance
    Temperature accuracy
    ±0.5°C from −40°C to +105°C (2.7 V to 3.6 V)
    ±0.4°C from −40°C to +105°C (3.0 V)
  • Wide operating ranges
    Temperature range: −40°C to +150°C
    Voltage range: 2.7 V to 5.5 V
  • Programmable interrupts
  • See datasheet for additional features

ADT7311
Automotive, ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor