AD7415

PRODUCTION

±0.5°C Accurate, 10-Bit Digital Temperature Sensors in SOT-23

Part Details

  • 10-bit temperature-to-digital converter
  • Temperature range: −40°C to +125°C
  • Typical accuracy of ±0.5°C at +40°C
  • SMBus/I2C®-compatible serial interface
  • 3 μA power-down current
  • Temperature conversion time: 29 μs typ
  • Space-saving 6-lead (AD7414) and 5-lead (AD7415)
  • SOT-23 packages
  • Pin selectable addressing via AS
  • Overtemperature indicator (AD7414 Only)
  • SMBus alert function (AD7414 only)
  • 4 versions allow 8 I2C addresses (AD7414)
  • 2 versions allow 6 I2C addresses (AD7415)
AD7415
±0.5°C Accurate, 10-Bit Digital Temperature Sensors in SOT-23
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADT7420 RECOMMENDED FOR NEW DESIGNS ±0.25°C Accurate, 16-Bit Digital I2C Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7414

AD7414 Evaluation Board

Product Details

The AD7414/AD7415 evaluation board allows the AD7414/AD7415 digital temperature sensor to be quickly and easily evaluated using a PC. Using the evaluation board and its accompanying software, the AD7414/AD7415 evaluation board can be interfaced to a PC through its USB connection. The drivers will work on 32-bit Windows 7 machines.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7414
AD7414 Evaluation Board

Latest Discussions