AD590

PRODUCTION

2-Terminal IC Temperature Transducer

Part Models
30
1ku List Price
Starting From $3.32

Part Details

  • Linear current output: 1 µA/K
  • Wide temperature range: -55°C to +150°C
  • Probe compatible ceramic sensor package
  • 2-terminal device: voltage in/current out
  • Laser trimmed to ±0.5°C calibration accuracy (AD590M)
  • Excellent linearity: ±0.3°C over full range (AD590M)
  • Wide power supply range: 4 V to 30 V
  • Sensor isolation from case
  • Available in 2-lead FLATPACK, 4-lead LFCSP, 3-pin TO-52, 8-lead SOIC, and die form
AD590
2-Terminal IC Temperature Transducer
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
Mbed Support 1


Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD590
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD590

Evaluation Board for the AD590 2-Terminal IC Temperature Transducer

Product Details

The EVAL-AD590-ARDZ is an evaluation board for demonstrating the performance and ease of use of the AD590, a 2-terminal integrated circuit temperature transducer that produces an output current proportional to absolute temperature. Requiring supply voltages between 4V and 30V, the device acts as a high impedance, constant current regulator passing 1μA/K. Laser trimming of the chip’s thin-film resistors is used to calibrate the device to 298.2μA output at 298.2K (25°C).

EVAL-AD590
Evaluation Board for the AD590 2-Terminal IC Temperature Transducer

Latest Discussions

Recently Viewed