AD22100

PRODUCTION

Voltage Output Temperature Sensor with Signal Conditioning

Part Models
15
1ku List Price
Starting From $3.05

Part Details

  • 200°C Temperature Span
  • Accuracy Better Than ±2% of Full Scale
  • Linearity Better Than ±1% of Full Scale
  • Temperature Coefficient of 22.5 mV/°C
  • Output proportional to temperature x V+
  • Single-supply Operation
  • Reverse Voltage Protection
  • Minimal Self Heating
  • High Level, Low Impedance Output
AD22100
Voltage Output Temperature Sensor with Signal Conditioning
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed