AD597

NOT RECOMMENDED FOR NEW DESIGNS

Type K Thermocouple Conditioner and Setpoint Controller

Part Models
2
1ku List Price
Starting From $4.59
Viewing:

Part Details

  • Operates with Type J (AD596) or Type K (AD597) Thermocouples
  • Built-In Ice Point Compensation
  • Temperature Proportional Operation – 10 mV/°C
  • Low Cost
  • Temperature Setpoint Operation – ON/OFF
  • Programmable Switching Hysteresis
  • High Impedance Differential Input
AD597
Type K Thermocouple Conditioner and Setpoint Controller
AD596-597-fbl AD597 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD8497 PRODUCTION Full K-Type Range 25° to 100° Thermocouple Amplifier w/Cold Junction Compensation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed