ADXL327

PRODUCTION

Small, Low Power, 3-Axis ±2 g Accelerometer

Part Models
3
1ku List Price
Starting From $3.19

Part Details

  • 3-axis sensing
  • Small, low profile package
    4 mm × 4 mm × 1.45 mm LFCSP
  • Low power: 350 μA typical
  • Single-supply operation: 1.8 V to 3.6 V
  • 10,000 g shock survival
  • Excellent temperature stability
  • Bandwidth adjustment with a single capacitor per axis
  • RoHS/WEEE lead-free compliant
ADXL327
Small, Low Power, 3-Axis ±2 g Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL327

ADXL327 Breakout Board

Product Details

The EVAL-ADXL327Z is a simple breakout board that allows quick evaluation of the performance of the ADXL327 accelerometer. The ADXL327 is a 3-axis analog-output accelerometer with ± 2g measurement range. The small size (1" x 1") of the breakout board makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer. This page contains all the information related to the EVAL-ADXL327Z including documentation, pricing, and ordering information.

EVAL-ADXL327
ADXL327 Breakout Board

Latest Discussions

Recently Viewed