ADM485

PRODUCTION

5 V, Low Power, 5 Mbps, Half Duplex EIA RS-485 Transceiver

Part Models
10
1ku List Price
Starting From $1.03

Part Details

  • Meets EIA RS-485 Standard
  • 5 Mbps Data Rate
  • Single 5 V Supply
  • –7 V to +12 V Bus Common-Mode Range
  • High Speed, Low Power BiCMOS
  • Thermal Shutdown Protection
  • Short-Circuit Protection
  • Driver Propagation Delay: 10 ns
  • Receiver Propagation Delay: 15 ns
  • High Z Outputs with Power Off
  • Superior Upgrade for LTC485
ADM485
5 V, Low Power, 5 Mbps, Half Duplex EIA RS-485 Transceiver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADM485 IBIS Model 1


Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Latest Discussions

Recently Viewed