ADM3202

PRODUCTION

High-Speed, 2-Channel RS232/V.28 Interface Devices

Part Models
10
1ku List Price
Starting From $1.40

Part Details

  • 460 kbps Data Rate
  • Specified at 3.3 V
  • Meets EIA-232E Specifications
  • 0.1 µF Charge Pump Capacitors
  • Low Power Shutdown (ADM3222E and ADM1385)
  • DIP, SO, SOIC, SSOP and TSSOP
  • Upgrade for MAX3222/32 and LTC1385
  • See datasheet for additional features
ADM3202
High-Speed, 2-Channel RS232/V.28 Interface Devices
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed